Publish your products
ARDEX AR 300 - Multi Mortar
ARDEX

ARDEX AR 300 - Multi Mortar

Contains cement
stress
Water and weatherproof
Easy processing
Felt and smoothable

application
Inside and outside. Wall and floor.

Preparation of mineral building boards, gypsum plaster boards, hard foam insulation boards with mortar lamination u. ä.

Leveling, filling and plastering of wall and floor surfaces
concrete
Masonry (aerated concrete only inside, thin-layered)
Plaster of mortar groups P II and III
cement screed
in layer thicknesses of 2-30 mm to accommodate tile and tile coverings.

Fill holes, indentations, slots, and eruptions.

Bonding of facing stones made of cellular concrete and sand-lime brick in static non-relevant areas, such as bathtub and Waschtischabmauerungen, shower enclosures u. ä.

Glueing of earthenware and stoneware tiles with quick initial adhesion and walkability.

Specification
  • Mixing ratio : Approx. 6.0 - 6.5 l of water: 25 kg of powder accordingly
    about 1 RT water: 3 RT powder

    Insertion time (EN 1346) : Approx. 20 min. (Measured on fresh mortar) 
    Correction time (+ 20 ° C) : 5-15 min. 
    Tile laying (20 ° C) : After approx. 2 hrs. 
    Compressive strength : After 1 day approx. 3 N / mm²
    after 7 days approx. 12 N / mm²
    after 28 days approx. 15 N / mm²

    pH : ca. 12 fresh mortar 
    packing : sacks of 25 kg net 
    Storage : In a dry room for 12 months in the original sealed container storable 
    floor heating suitability : yes 
    bulk density : about 1.3 kg / l 
    wet weight of the mortar : Ca. 1.5 kg / l 
    Material requirements: Approx. 1.2 kg powder per m² and mm application thickness
    approx. 2.5 kg / m² powder with toothing 6 x 6 x 6 mm 
    approx. 3.4 kg / m² powder with toothing 8 x 8 x 8 mm

    Processing time (+ 20 ° C) : Approx. 45 - 60 min. 
    Walkability (+ 20 ° C) : After approx. 2 hrs. 
    Flexural tensile strength : After 1 day approx. 1 N / mm² 
    after 7 days approx. 2 N / mm² 
    after 28 days approx. 4 N / mm²

Technical specification
  • Unique ref.Ardex-ar-300
  • Product familyConcrete Repair
  • Product groupMultimortar
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Other
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe
Austria
Czech Republic
France
Germany
Switzerland