Publish your products
PANDOMO SP-GS - Silky gloss seal
ARDEX

PANDOMO SP-GS - Silky gloss seal

Water-based, film-forming acrylate-wax protective sealer.

silky
slip-resistant
dirt-repellent
hard-wearing
non-slip
Range of application
PANDOMO® SP-GS Silk gloss sealer is a protective film for PANDOMO® floor systems oiled with PANDOMO® SP-SL stone oil or sealed with PANDOMO® SP-PS water-based polyurethane sealer.

Floor surfaces treated with PANDOMO® SP-SL Stone Oil must first be primed with PANDOMO® SP-F Pore Filler.

Specification
  • Material Consumption: approx. 40-50 ml / m2

    Density: approx. 1,0 g / cm2

    PH value: approx. 8.5

    Appearance: liquid, whitish

    Solubility in water: complete

    Work temperature: surface temperature from +15 to +25 ° C
    Underfloor heating must be turned on or off in a timely manner.

    Drying time: approx. 30 minutes
    After two hours, you can carefully walk on the surface. after 3 to 5 days, the surface is ready for stress. During this time, if possible, dry clean or wash with clean water.
    At lower temperatures and high humidity, the drying time increases.

    GHS / CLP designation: no

    GGVSEB / ADR notation: none

    GISCODE: GE 10

    Packing: plastic cans of 5 liters net

    Storage: In a cool, but protected from frost place, the opened packaging is well closed.

    Shelf life: in unopened original packaging approx. 12 months. Use opened packaging as quickly as possible.

Technical specification
  • Unique ref.PANDOMO-SP-GS
  • Product familyFinished Surfaces
  • Product groupTwo Component Water-based Acrylic Sealer Gloss
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
China
Czech Republic
Singapore
France
Thailand
Germany
Türkiye
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit