Publish your products
ARDEX AF 785 - Linoleum Adhesive
ARDEX AF 785 - Linoleum Adhesive
ARDEX AF 785 - Linoleum Adhesive
    ARDEX

    ARDEX AF 785 - Linoleum Adhesive

    ARDEX AF 785 Lino Adhesive is ideal for adhering all types of linoleum sheet and tiles, with excellent early and long term adhesive strength.

    • High initial grab
    • Install linoleum immediately after application
    • Excellent adhesive transfer to the floorcovering backing
    • Excellent early and long term adhesive strength
    • High temperature resistance, suitable for use over underfloor heating systems
    • Solvent free

    Unit Size Available: 14kg

    Coverage: Up to 40m2

    Specification
    • Airing Time - Between 0-5 minutes Working Time - Up to 15 minutes Open Time - Up to 20 minutes
    Technical specification
    • Unique ref.Ardex-af-785
    • Product familyFlooring Adhesive
    • Product groupLinoleum Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Linoleum
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71
    • Uniclass 2015 DescriptionResilient floor coverings
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Czech Republic
    France
    Ireland
    Italy
    Poland
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit