Publish your products
ARDEX B 20 - Overhead & Vertical Repair Mortar with Corrosion Inhibitor
ARDEX B 20 - Overhead & Vertical Repair Mortar with Corrosion Inhibitor
    ARDEX

    ARDEX B 20 - Overhead & Vertical Repair Mortar with Corrosion Inhibitor

    ARDEX B 20™ is a trowel-grade, Portland cement-based, polymer modified, structural repair mortar for vertical and overhead concrete. Key Features Structural repair mortar with integral corrosion inhibitor Glass microspheres add body, reduce weight Mixes with water only Easy to apply – non-sag and can be sculpted Installs from 1/4” to 2” in one lift, up to a total of 8” in multiple lifts for deeper applications Freeze-thaw resistant Suitable for overhead and vertical repairs on commercial, institutional and multi-unit residential applications Use for exterior or interior concrete overlays
    Specification
    • Installation
      Mixing Ratio: 6 1/2 to 7 pints (3.07 to 3.31 L) of water per 55 lb. (25 kg) bag

      Yield: 0.42 cu. ft. per 55 lb. bag (0.0119 m3 per 25 kg bag); 20 sq. ft. per 55 lb. bag at 1/4″ (1.86 sq. m per 25 kg bag at 6 mm)

      Performance
      Compressive Strength ASTM C109 (psi): 1 day 3000; 7 days 5000; 28 days 6300
      Flexural Strength ASTM C293 (psi): 7 days 1100; 28 days 1500
      Splitting Tensile Strength ASTM C496 (psi): 7 days 485; 28 days 565
      Modulus of Elasticity ASTM C469 (psi): 28 days 2.26 x 106
      Direct Tensile Bond ASTM D4541(psi): 28 days 500 (failure in substrate)
      Length Change ASTM C157 %: 7 days < 0.1; 28 days < 0.1; ASTM C157 (wet cure) 28 days < 0.03
      Pot Life / Working Time: Approx. 15 to 30 minutes
      Color: Gray
      Coat or Seal: 3 to 7 days
      Packaging: 55 lb (25 kg) net weight bags
      Storage: Store in a cool dry area. Do not leave bags exposed to direct sunlight. Keep from freezing.
      Shelf Life: One year if unopened
      Warranty: ARDEX L.P. Standard Limited Warranty applies.

    Technical specification
    • Unique ref.Ardex-b-20
    • Product familyConcrete Repair
    • Product groupRepair Mortar
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainMortar
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code07 77 00
    • CSI MasterFormat 2014 TitleWall Specialties
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    North America Europe
    Anguilla
    Czech Republic
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit