Publish your products
ARDEX DG1™ One-Component Grout
ARDEX

ARDEX DG1™ One-Component Grout

Key Features

  • Ready to use; can be used straight from pail with no additional water
  • For use in both commercial and residential applications
  • Use with porcelain, glass, quarry, ceramic and most natural stone (moisture insensitive) tiles
  • Stain resistant, water repellant and highly flexible
  • Use for grout joints from 1/16” to 1/2” (1.5 mm to 12.7 mm)
  • Easy to clean and apply
  • Low VOC formulation
  • Efflorescence free and crack resistant
  • Mold and mildew resistant
  • No sealer required
  • Thicker formula for easier vertical applications straight from the pail; no need to add water
  • Can be used on sensitive tile surfaces once tested and cures naturally from evaporation

Currently available in the following colors including: Antique Ivory, Battleship, Black Licorice, Brilliant White, Caraway, Charcoal Dust, Gunmetal, Misty Blue, Polar White, Sahara Drift, Silver Shimmer, Stone Beach, Fresh Lily, Sugar Cookie, Irish Creme and Vintage Linen

Standards

SystemOne™

ARDEX BG 70 GP is a cementitious shrinkage compensated grout for all needs. Special additives in ARDEX BG 70 GP minimise the water demand while improving the flowability of grout, thus producing a flowable, non-shrink grout for thickness from 10mm to 50mm.

Specification
  • Suitable Applications

    • Grout joints from 1/16” to 1/2” (1.5 mm to 12.7 mm)
    • Dry or damp substrates (no standing water)
    • Interior areas dry or intermittently wet, such as shower floors and walls (not submerged)
    • Use with most common tile types (Not for moisture-sensitive tiles / stone, distressed or tumbled travertine tiles, pebble-stone or river-rock tile or irregularly shaped tile or stone)
    • Not for high chemical resistance or specialized applications, commercial kitchens or other heavy industrial applications where fatty acids are present and/or where no-rinse enzymatic cleaners will be used, steam rooms or saunas or areas exposed to continuous high surface temperatures (greater than 140°F / 60°C, such as near fireplaces or wood stoves).
Technical specification
  • Unique ref.ARDEX-DG1
  • Product familyConcrete Repair
  • Product groupNon-shrink Grout
  • TypeObject (single object)
  • Date of publishing2024-06-20
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSingapore
  • Manufactured inSingapore
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit