Publish your products
ARDEX TWP Tilt Wall Patch and Finishing Compound
ARDEX TWP Tilt Wall Patch and Finishing Compound
    ARDEX

    ARDEX TWP Tilt Wall Patch and Finishing Compound

    ARDEX TWP™ is a trowelable Portland cement-based finishing compound used to fill and smooth interior and exterior vertical concrete surfaces such as tilt-up walls, pre-cast or poured in place concrete panels, and other concrete or masonry surfaces prior to sealing or painting.
    Key Features

    • Use for filling and smoothing interior and exterior vertical concrete or masonry surfaces
    • Portland cement-based
    • Easy to mix and apply
    • Hardens quickly without shrinking
    Specification
    • Installation Mixing Ratio: 2 1/2 quarts of water per 10 lb. bag. For smaller batches, use 2 parts powder to 1 part water by volume Material Requirements on Smooth Substrate (approx.): 100 to 150 sq. ft. per bag at a skim coat 33.3 sq. ft. per bag at 1/8” 16.6 sq. ft. per bag at 1/4” Pot Life: 15 to 20 minutes Time to Paint or Seal: 15 to 60 minutes, depending on jobsite conditions VOC: 0 Packaging: 10 lb./4.5 kg net weight Storage: Store in a cool dry area. Do not leave bags exposed to sun. Protect unused material by removing air from bag and sealing tightly. Shelf Life: Nine months unopened. Warranty: ARDEX L.P. Standard Limited Warranty applies.
    Technical specification
    • Unique ref.ARDEX-TWP
    • Product familyConcrete Repair
    • Product groupTilt Wall Patch and Finishing Compound
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • CSI MasterFormat 2014 Code09 70 00
    • CSI MasterFormat 2014 TitleWall Finishes
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit