Publish your products
ARDEX FA 20 - Fibre Reinforced Levelling and Smoothing Compound for Timber Floors
ARDEX FA 20 - Fibre Reinforced Levelling and Smoothing Compound for Timber Floors
ARDEX FA 20 - Fibre Reinforced Levelling and Smoothing Compound for Timber Floors
    ARDEX

    ARDEX FA 20 - Fibre Reinforced Levelling and Smoothing Compound for Timber Floors

    ARDEX FA 20 is a Fibre reinforced smoothing compound ideal for use on timber floors, ensuring a flexible, crack-free finish with exceptional stability when used to smooth timber floors prior to applying floorcoverings.

    • Rapid hardening and drying – walkable in just 2 hours
    • Can be applied directly to floor boards
    • Excellent smooth surface finish
    • Multipurpose, also ideal for levelling and smoothing cement/sand screeds, steel and existing tiled surfaces
    • Suitable for use on screeds containing underfloor heating

    Unit Size Available: 20kg

    Coverage: Approximately 5m2 at 3mm thick per 20kg bag

    Specification
    • Pot life (20°C) - approximately 30 minutes

      Walkability (20°C) - after approximately 2 hours

      COMPRESSIVE STRENGTH - after 28 days approximately 30 N/mm2

      FLEXURAL TENSILE STRENGTH - after 28 days approximately 9.5 N/mm2

      BALL PRESSURE HARDNESS (BRINELL) - after 28 days approximately 40 N/mm2

      SUITABLE FOR WHEELCHAIR USE - Yes

      Suitable for underfloor heating - Yes

      NOTE: If smoothing timber floors incorporating underfloor or undertile heating systems prior to installing ceramic or natural stone tiles, consult the ARDEX Technical Department for advice.

      EMICODE - EC 1

    Technical specification
    • Unique ref.Ardex-fa-20
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Underlay
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    Denmark
    France
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit