Publish your products
ARDEX K 70 - Coarse-grained floor putty
ARDEX

ARDEX K 70 - Coarse-grained floor putty

ARDEX K 70 is a cement-based floor putty and thin plaster for leveling and leveling substrates with large level differences. Suitable for raw concrete, cement and anhydrite coatings, terrazzo floors, tile and tile coatings etc. As a wear layer in the basement room, hobby room, halls, utility rooms, storage and storage rooms, halls and workshops with moderate impact and impact loads.
Specification
  • Material consumption: Approximately 1.7 kg of powder per. m² / mm. Processing time: Approx. 30 minutes at 20 ° C. Pedestrian: After approx. 2 hours at 20 ° C. Coating ready: After approx. 24 hours. Pressure strength: (DIN 1164) After 1 day 13 N / mm². After 7 days 20 N / mm². After 28 days 27 N / mm². Bending pressure strength: (DIN 1164) After 1 day 4 N / mm². After 7 days 6 N / mm². After 28 days 7 N / mm². Ball Pressure Hardness: (Brinell) After 1 day 50 N / mm². After 7 days 60 N / mm². After 28 days 70 N / mm².
Technical specification
  • Unique ref.ARDEX-K-70
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • UNSPSC nameCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Denmark
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit