ARDEX MRF™ Moisture-Resistant, Rapid-Drying, Skimcoat Patching Underlayment is a trowel-grade underlayment formulated from a blend of Portland cement and other hydraulic cements that provides a smooth surface prior to the installation of ARDEX MC™ Moisture Control Systems or moisture-resistant adhesives and flooring. ARDEX MRF is suitable for use over a variety of interior and exterior substrates and allows the installation of most floor coverings in as little as 30 minutes. ARDEX MRF does not require the use of a latex additive and can be installed over most substrates without the need for priming. ARDEX MRF is engineered around a rapid-drying matrix and is designed to be fully resistant to moisture and water.
Region availability
| North America | Oceania |
|---|---|
Anguilla | New Zealand |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |