Publish your products
ARDEX SD M™ Designer Floor Finish™
ARDEX SD M™ Designer Floor Finish™
    ARDEX

    ARDEX SD M™ Designer Floor Finish™

    ARDEX SD-M™ is a self-drying, trowelable topping for fast-track finishing or resurfacing of interior concrete, terrazzo and ceramic, quarry and porcelain tile. A blend of Portland cement and other hydraulic cements, ARDEX SD-M can be used to provide a hard, flat, smooth surface for warehouses, utility rooms and light manufacturing.

    Key Features

    • Use over concrete, terrazzo and ceramic, quarry and porcelain tile
    • Provides a smooth, permanent, durable finish
    • Easy to mix and apply
    • Mixes with water only, no additives necessary
    • Outstanding coverage with excellent bond
    • Mold and mildew resistant
    • Portland cement-based
    • Use for interior floors only
    • Can be used to create a burnish-polished surface on indoor concrete
    • Can be used as pinhole filler for polished concrete and ARDEX Polished Concrete Systems (APCS) applications
    Specification
    • Installation

      Mixing Ratio: 2 quarts (1.9 L) of water to one 10 lb. (4.5 kg) bag
      For smaller batches, use 2.5 parts powder to 1 part water by volume for the scratch and finish coat, or 3.5 parts powder to 1 part water for filling pop-outs and spalls.
      Coverage: 80 – 100 sq. ft. (7.4 – 9.3 sq. m) per bag in 2 coats; (Actual coverage may vary)

      Performance

      Initial Set (ASTM C191): Approx. 45 minutes
      Final Set (ASTM C191): Approx. 90 minutes
      Compressive Strength (ASTM C109/mod – Air Cure Only): 5,000 psi (352 kg/sq. cm.) at 28 days
      Flexural Strength (ASTM C348): 1,200 psi (84 kg/sq. cm.) at 28 days
      Walkable: 2 hours
      Begin Processing: 24 – 72 hours
      Colors Available: Gray and White
      Packaging: 10 lb. (4.5 kg) bag
      Storage: Store in a cool, dry area. Do not leave bags exposed to sun. Protect unused material by removing air from bag and sealing tightly.
      VOC: 0
      Shelf Life: 6 months, if unopened
      Warranty: ARDEX L.P. Standard Limited Warranty applies.

    Technical specification
    • Unique ref.ARDEX-sd-m
    • Product familyARDEX Surfaces
    • Product groupOverlays and Toppings
    • TypeObject (single object)
    • Date of publishing2024-02-21
    • Edition number1
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • UNSPSC nameCarpet or rug underlays
    • UNSPSC code30161719
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit