Publish your products
ARDEX SHELTERBIT SAND 3MM Membrane System
ARDEX

ARDEX SHELTERBIT SAND 3MM Membrane System

It is used as a single layer tanking membrane for horizontal or vertical applications, and may also be used in a multi-layer membrane system.

System
Products
(1) Ardex Shelterbit Sand 3mm
(2) Ardex ShelterPrimer Aqua
(3) Insulation Board
(4) Ardex Abacrete Cement Sand Screeding
(5) Ardex Tile Adhesive
(6) Ardex Tile Grout
(7) Ardex A 46
(8) Ardex ShelterJoint PU Sealant
Specification
  • Reinforcement: Polyester (160g/m2) Top Surface: Sand Thickness: 3.0 mm ± 10% Length: 10 m ± 1% Width: 1 m ± 1% Weight: 3.6 kg/ m2±10% Elongation (LONGIT.): 30 ±10% Elongation (TRASV.): 40 ±10% Tensile Strength (LONGIT.): 5.0 MPa ± 0.5 MPa Tensile Strength (TRASV.): 4.5 MPa ± 0.5 MPa
Technical specification
  • Unique ref.ARDEX-Shelterbit-Sand-3mm-system
  • Product familyWaterproofing
  • Product groupTorch on Bituminous Waterproofing Membrane
  • TypeObject (single object)
  • Date of publishing2022-02-14
  • Edition number1
Related
  • Designed inHong Kong
  • Manufactured inHong Kong
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationWall
  • CSI MasterFormat 2014 Code09 97 26
  • CSI MasterFormat 2014 TitleCementitious Coatings
  • OmniClass Number23-15 21 00
  • OmniClass TitleSurface Applied Coatings
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Asia
Hong Kong
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit