Publish your products
ARDEX SHELTERCOAT 157 Spray Applied PU Waterproofing Membrane
ARDEX

ARDEX SHELTERCOAT 157 Spray Applied PU Waterproofing Membrane

Spray Applied PU Waterproofing Membrane Sheltercoat 157 Existing roofing system can be retained, highly reduce landfill loading Environmental friendly, reduce noise pollution and disturbance to property users Reduce total construction time, leads to early completion Very high application efficiency and speed up whole re-roofing work process Very high abrasion resistance (heavy duty) even for rubber wheels trolleys Excellent adhesion and chemical resistance Sheltercoat 157 Spray Applied Waterproofing Membrane is one-component moisture cured waterproofing system for waterproofing and flooring designed to be applied using airless spray techniques. Features Excellent flexibility One component Good adhesion to a wide range of substrates Excellent chemical resistance Decrease of construction cost and time Can be applied as a single coat finish Typical Applications Planter box internals. Roof and Deck areas Landscaped Decks.
Specification
  • Appearance: Colored viscous liquid Density: 1.4±0.1 (g/cm3) Solid Content (%): 92±2 Tack free time (hrs at 25°/60%RH): max 3 Curing time (hrs at 25°/60%RH) Coating thickness 1.2mm : max 24 Coating thickness 3.0mm : 24 – 48 Properties of film Hardness (Shore A) : 70±10 Tensile Strength (kgf/cm2) : over 35 (3.43 MPa) Elongation (%) : over 500 Adhesion to concrete : 1.2 MPa Theoretical Coverage: At 1mm thickness …………………………… 1 m² per litre At 1.2 mm thickness ………………………… 0.8 m² per litre
Technical specification
  • Unique ref.ARDEX-Sheltercoat-157
  • Product familyWaterproofing
  • Product groupSpray Applied PU Waterproofing Membrane
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inHong Kong
  • Manufactured inHong Kong
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationWall
  • CSI MasterFormat 2014 Code09 97 26
  • CSI MasterFormat 2014 TitleCementitious Coatings
  • OmniClass Number23-15 21 00
  • OmniClass TitleSurface Applied Coatings
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Asia
Hong Kong
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit