Publish your products
ARDEX SX™ 100% Silicone Sealant for Tile and Stone Applications
ARDEX SX™ 100% Silicone Sealant for Tile and Stone Applications
    ARDEX

    ARDEX SX™ 100% Silicone Sealant for Tile and Stone Applications

    ARDEX SX™ is a one-component, non-sag, permanently flexible, 100% silicone, neutral-cure sealant for filling joints in tile and stone installations. ARDEX SX provides excellent adhesion, is easy to use, is available in 35 colors to match the full ARDEX grout line and is available in clear. ARDEX SX cures rapidly when exposed to atmospheric moisture, forming a durable, tight, stain-resistant bond.

    Key Features

    • Interior and exterior use
    • No sag or slump
    • Non-staining; non-yellowing
    • Outstanding adhesion, permanently flexible
    • UV, mold and mildew resistant
    • Very easy to tool and smooth
    • Submersion in water: 24 hours
    • Available in 35 ARDEX colors and clear


    Specification
    • Installation
      Coverage (Approx.)
      25 linear feet
      *Actual coverage may vary based on job-site conditions, tile textures and installation methods

      Performance
      Service Temperature: -40°F (-40°C) to 350°F (176°C)
      Joint Movement: ± 25%
      Slump: None
      Shore A Hardness: 20 (± 5)
      Skin Time: 10 minutes
      Tack-Free Time: 20 minutes
      Tensile Strength: 255 psi (1.76 N/mm²)
      Elongation: 550%
      Open to Traffic / Submersion in Water: 24 hours*
      Colors: Please refer to the ARDEX Grout Color Chart, available at your local ARDEX distributor.
      VOC: 2.7% VOC, per CARB calculation
      Packaging: 10.1 fl. oz. (299 mL) net weight tube
      Storage: Store in a cool, dry area. Do not leave package exposed to sun.
      Shelf Life: 1 year, if unopened.
      Warranty: ARDEX L.P. Standard Limited Warranty applies

    Technical specification
    • Unique ref.ardex-sx
    • Product familyTile & Stone Installation System
    • Product groupSilicone Sealant
    • TypeObject (single object)
    • Date of publishing2020-01-13
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit