Publish your products
ARDEX TLT™ Linear Drains
ARDEX TLT™ Linear Drains
ARDEX TLT™ Linear Drains
    ARDEX

    ARDEX TLT™ Linear Drains

    ARDEX TLT™ Linear Drains are made from high quality & corrosion resistant SAE 304 stainless steel, which is one of the most common and widely used stainless steel types because of the ease in which it is formed into various shapes. These linear drains are a low-profile, easy-to-install alternative to traditional shower drains. Also, these linear drains are powder-coated, equivalent to automobile standards, for long-lasting color and no rust. The ARDEX TLT™ Linear Drains are best for mud-based installations.

    Specification
    • ARDEX TLT™ Linear Drains available in these designs:

      • Square Punch
      • Tileable

      Available sizes:

      • 32”
      • 36”
      • 48”
      • 60”
      • 72”

      Available colors:

      • Chrome
      • Brushed Nickel
      • Brushed Bronze
      • Matte Black
    Technical specification
    • Unique ref.ardex-tlt-linear-drain
    • Product familyTile & Stone Installation System
    • Product groupTLT™ Shower Systems
    • TypeObject (single object)
    • Date of publishing2024-03-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit