Publish your products
ARDEX WPM 109 Highly Flexible cement-based waterproof coating
ARDEX

ARDEX WPM 109 Highly Flexible cement-based waterproof coating

ARDEX WPM 109 is highly flexible cement based waterproofing coating for structures that retain or exclude water. It is designed to withstand high water pressure in many different applications. Formulated with non-toxic materials, ARDEX WPM 109 is ideal for potable water usage and exhibits excellent crack accommodation qualities even after long term water immersion.
Specification
  • Substrates: Concrete , metal and wood surface Location: Water tanks, Swimming pools and pool decks, corrosion protection for reinforcing steel, internal wet areas, water features and ponds, deck and balcony Coverage: Coverage will vary depending on the porosity of the surface Floors : Dry film thickness of Approx. 0.6mm, Total dry film thickness (2 coats) – Approx. 1.2mm Walls: Dry film thickness of Approx. 0.4mm, Total dry film thickness (2 coats) – Approx. 0.8mm Drying Times: Recoat Time: 1 – 2 hours between first and second coat Allow 4 hours before tiled over Allow 24 hours for corners or thick film Colors: Grey Packaging: 34kg set , available in powder and liquid
Technical specification
  • Unique ref.ARDEX-WPM-109
  • Product familyWaterproofing
  • Product groupHighly Flexible Cement-based Waterproof Coating
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainOther
  • Designed inSingapore
  • Manufactured inSingapore
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-15 21 00
  • OmniClass TitleSurface Applied Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
Singapore
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit