Publish your products
ARDEX WPM 157 - One part moisture cured polyurethane membrane
ARDEX

ARDEX WPM 157 - One part moisture cured polyurethane membrane

ARDEX WPM 157 is a one component moisture cured polyurethane system for waterproofing planter box internals, roof and deck areas (that are to be paved or covered) and landscaped decks.

  • Excellent flexibility – accommodates building movement
  • Single component – ready to use, no mixing required
  • Excellent chemical resistance
  • Green Star – meets the benchmark for VOC credit in the Green Building Council of Australia’s Rating Tools

Substrates:

  • Concrete
  • Renders and screeds
  • Fibre cement
  • Plasterboard
Specification
  • Composition: Single pack moisture curing polyurethane Appearance: Grey viscous liquid Density: 1.4±0.1 kg/L Solid content (%): 92±2 Tack free time (hrs at 25°/ 60%RH): max 3 Coating thickness 1.0mm: max 24hr Coverage rate: approx. 13m² @ 1mm dry film thickness Proper hardness (Shore A): 45 Tensile strength: 2 MPa Elongation (%): 690 VOC content: 130g/L
Technical specification
  • Unique ref.Ardex-wpm-157
  • Product familyWaterproofing & Roofing Membranes
  • Product groupOne Part Moisture Cured Polyurethane Membrane
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit