Unique ref.: | Ardex-wpm-270 |
---|---|
Brand: | ARDEX |
Product family: | Subfloor Preparation |
Product group: | Primer |
Date of publishing: | 2019-08-26 |
Edition number: | 1 |
Type: | Object (single object) |
A clear solvent-based primer designed to seal and improve the adhesion of dense or highly porous substrates.
Substrates:
Location:
External
Surfaces:
Floors
Walls
Colours:
Clear
Coverage:
1L will cover approx 6m2
Drying Times:
Recoat Time: 30 mins
Pack Size:
20L
Product url: | https://ardexaustralia.com/product/ardex-wpm-270/ |
---|---|
Installation instructions: | https://ardexaustralia.com/product/ardex-wpm-270/ |
COBie Product Data Sheet: | |
Product certification: | https://ardexaustralia.com/product/ardex-wpm-270/ |
Technical description: | https://ardexaustralia.com/product/ardex-wpm-270/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/ardex/product/ardex-wpm-270
Material main: | |
---|---|
Material secondary: | |
Designed in: | Australia |
Manufactured in: | Australia |
BIMobject Category: | Flooring - Coatings & Coverings |
---|---|
IFC classification: | Floor |
UNSPSC name: | Flooring |
UNSPSC code: | 301617 |
Uniclass 2.0 Code: | SS-20-42 |
Uniclass 2.0 Description: | Floor Covering And Finishing Systems |
Uniclass 2015 Code: | EF_30_20 |
Uniclass 2015 Description: | Floors |
NBS Reference Code: | 20-42 |
NBS Reference Description: | Floor Covering And Finishing Systems |
CSI MasterFormat 2014 Code: | 09 60 00 |
CSI MasterFormat 2014 Title: | Flooring |
OmniClass Number: | 23-15 17 11 |
OmniClass Title: | Flooring Specialties and Accessories |
CSI UniFormat II Code: | C3020 |
CSI UniFormat II Title: | Floor Finishes |
BIMobject®