Publish your products
ARDEX WPM 750 - WeldTec Internal Undertile Waterproofing Membrane
ARDEX WPM 750 - WeldTec Internal Undertile Waterproofing Membrane
ARDEX WPM 750 - WeldTec Internal Undertile Waterproofing Membrane
    ARDEX

    ARDEX WPM 750 - WeldTec Internal Undertile Waterproofing Membrane

    ARDEX WPM 750 Undertile Butynol is a sheet membrane system that is used for waterproofing tiled areas such as showers and bathrooms. As compared to liquid waterproofing membranes, Undertile Butynol gives a thin and consistent waterproofing gauge. This system can also fast track installation as there is no need to wait for liquids to dry – simply apply the solvent free adhesive and then the membrane (like wallpaper). Tiling can begin 60 minutes after the membrane is installed. This product has a fleece on both sides of the fabric yet it still contains all the strength and waterproofing capabilities of standard Butynol. This ensures a standard thickness and that all the laps are securely joined, creating a fail-safe waterproofed area.

    • Sheet membrane for waterproofing tiled areas
    • Tiling can begin 60 minutes after membrane installation
    • Thin & consistent waterproofing gauge
    • Available with a unique clamp waste outlet
    • Conforms to AS4654.1 – Waterproofing membranes for external above-ground use Materials

    Substrates:

    • Plywood & Timber (must have a maximum moisture content of 20% when Undertile Butynol is adhered)
    • Fibre cement compressed sheet
    • Closed cell polyurethane foam
    • Wet wall linings i.e. Gib Aqualine, VillaBoard
    Specification
    • Resistance:

      Resists tearing, flex cracking, bubbling and abrasion. It is extremely strong, has a long life and is versatile.

      Dimensions:

      1.4m x 20m (W x L)

    Technical specification
    • Unique ref.Ardex-wpm-750
    • Product familyTile & Stone Installation System
    • Product groupInternal Undertile Waterproofing Membrane
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainRubber
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_32
    • Uniclass 2015 DescriptionDamp proofing, waterproofing and plaster finishing systems
    • CSI MasterFormat 2014 Code09 34 00
    • CSI MasterFormat 2014 TitleWaterproofing-Membrane Tiling
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Asia
    Australia
    Singapore
    New Zealand
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit