Publish your products
Heat pump water heater - NUOS-EVO-A+
Heat pump water heater - NUOS-EVO-A+
    Ariston

    Heat pump water heater - NUOS-EVO-A+

    4.7 out of 5 stars4.7(24 reviews)

    NUOS EVO A+ WH is a wall hung Heat Pump Water Heater. This product is ideal for those installations with limited space. Compact and easy to install, it offers great performances and reliability. It also guarantees efficiency and energy savings thanks to the heat of the air, a natural and inexhaustible source of energy.

    There are three sizes available:

    • NUOS EVO 80 A+ WH (80lt capacity)
    • NUOS EVO 110 A+ WH (110lt capacity)
    • NUOS EVO 150 A+ WH (150lt capacity)
    Specification
      • Operating range in heat pump mode with air temperatures from -5 to 42°C
      • Environmentally friendly gas R134A makes it possible to achieve water temperatures up to 62°C in heat pump mode
      • Condenser is wrapped around the boiler (not immersed in water)
      • Low noise emissions (silent mode)
      • Titanium enamelled steel tank
      • Integrated electrical heating elements
      • Active anode (ProTech) + magnesium anode
      • LCD Display
      • Modes: green, auto, boost, boost 2, voyage and antilegionella modes withdrawal time setting
      • Product intended for indoor installation
    Technical specification
    • Unique ref.NUOS-EVO-A-plus
    • Product familyWater Heaters
    • Product groupHeat Pump Water Heaters
    • TypeObject (single object)
    • Date of publishing2021-01-08
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000393
    • ETIM NameHot water heat pump
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    Europe
    Albania
    Andorra
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Estonia
    France
    Greece
    Hungary
    Italy
    Latvia
    Lithuania
    Malta
    Monaco
    Montenegro
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Ukraine
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit