Publish your products
Heat pump water heater - NUOS-PLUS WI-FI UK
Heat pump water heater - NUOS-PLUS WI-FI UK
Heat pump water heater - NUOS-PLUS WI-FI UK
    Ariston

    Heat pump water heater - NUOS-PLUS WI-FI UK

    The Nuos Plus Wi-Fi air source heat pump water heater is the ideal solution for energy efficient hot water requirements with renewable technology. It ensures up to 80% energy saving compared to traditional electric storage water heaters and allows for temperatures of up to 62°C with the most efficient COP of up to 3.14 in the market while boasting the shortest water heating time in its category. High-quality insulation enables hot water to be kept at the desired temperature for a long period of time, saving more money on energy bills.

    There are two sizes available:

    • NUOS PLUS WIFI 200D (200lt capacity)
    • NUOS PLUS WIFI 250I (250lt capacity)
    Specification
      • Under 4 hour heat up time, one of the lowest on the market
      • Highly Efficient COP of 3.14 (250lt version)
      • Optional Wi-Fi control via Aqua Ariston Net app
      • "Plug & Play" no F-Gas qualifications needed to install
      • Extended operating temperature range (-10° to 42°C)
      • R134a eco-friendly refrigerant gas for water temperatures up to 62°C in heat pump mode
      • Brand new working modes including daily/weekly programming and I-Memory
      • Full system integration with Ariston boilers through Sensys controls thanks to BusBridgeNet technology
      • 80% more energy savings than traditional cylinders of the same capacity
      • Super silent at 51dB in Silent Mode, equivalent to a domestic fridge-freezer
      • Active anode (ProTech) & magnesium anode
      • Titanium enamelled steel tank
    Technical specification
    • Unique ref.NUOS-PLUS-wifi-UK
    • Product familyWater Heaters
    • Product groupHeat Pump Water Heater
    • TypeObject (single object)
    • Date of publishing2022-02-15
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inFrance
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000393
    • ETIM NameHot water heat pump
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit