Publish your products
Electric Water Heater - PRO1 ECO UK
Electric Water Heater - PRO1 ECO UK
Electric Water Heater - PRO1 ECO UK
    Ariston

    Electric Water Heater - PRO1 ECO UK

    4.7 out of 5 stars4.7(20 reviews)

    The electric storage water heater Pro1 Eco is available in 50L, 80L and 100L capacities and is ideal for light commercial settings as well as small and medium sized domestic environments. 

    The patented WaterPlus technology allows for up to 16% more hot water availability ad the built-in "Eco Evo" function saves up to 15% on your energy bill.
    The Titanshield technology inside the tank offers optimal tank protection for long lasting durability while the T-MAX function boosts the heat up process to meet unexpected hot water needs quick.

    Supplied with full unvented kit of 12L expansion vessel, tundish, and pressure reducing valve included.

    Specification
      • 'B' class ErP rating across all models
      • WaterPlus technology for up to 16% more hot water availability
      • Reduce energy bills by 14% with “Eco Evo” function
      • Anti-legionella and ABS safety system
      • Titanshield technology for optimal tank protection
      • T-MAX function to face unexpected hot water needs
      • Must be installed with supplied with unvented kit
      • 5 year warranty
    Technical specification
    • Unique ref.pro1-eco-uk
    • Product familyWater Heaters
    • Product groupElectric Storage Water Heater
    • TypeObject (single object)
    • Date of publishing2022-09-21
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationElectric Heater
    • ETIM CodeEG000042
    • ETIM NameHot water appliances
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 DescriptionElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Ireland
    United Kingdom