Armatherm™ 500 - Foundation Wall
Reducing heat flow within a building’s thermal envelope reduces energy consumption as well as potential condensation issues. Armatherm™ 500 thermal break material (TIM) significantly reduces energy lost from thermal bridging in building envelope connections.
Armatherm™ 500 structural thermal break material is a high density, thermoset polyurethane manufactured in several densities.
Armatherm™ 500 thermal break material can support high loads and has a selection of four grades of material with different compressive strength capabilities.
The Armatherm™ 500 thermal insulation blocks have very limited creep under load, plus they do not absorb water because of their closed cell structure. Therefore, energy lost via thermal bridging is reduced within building envelope connections. Heat flow, energy consumption and potentially dangerous condensation issues are all minimised as a result.
The standard thicknesses Armatherm™ 500 is available in are 5mm, 10mm, 12mm, 15mm, 20mm, 25mm, 50mm. Furthermore, the high density, polyurethane material sheets can be layered or customised with ease to achieve the desired U value and thickness specifications. It is extremely dynamic and can be used across the building, wherever features a penetration or transition exit through a building envelope. It can be cut and drilled on site easily, where a thermal bridge occurs, if necessary. Armatherm™500-320 and Armatherm ™500-490 are the most common specifications.
Not only is Armatherm™500 the ideal solution to prevent thermal bridging in buildings to reduce heat loss, it is also suitable for cold storage facilities to prevent the subgrade from freezing. This is necessary for frozen food storage, Armatherm™500 sits directly under the column base to prevent the transfer of cold temperatures into the ground.
SLAB / FOUNDATION / WALL
Foundations are part of a building’s envelope. The connection from slab on grade to foundation wall and wall above foundation wall are both areas where thermal bridging occurs. Armatherm™ 500 series material can support and transfer loads up to 2,150 psi while providing minimal energy loss.
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |