Publish your products
Sandringham 21 Back To Wall WC Pan

Sandringham 21 Back To Wall WC Pan

Sandringham 21 back-to-wall wc pan
Specification
  • back-to-wall wc pan with horizontal outlet
Technical specification
  • Unique ref.E8974
  • Product familySanitary
  • Product groupWC pans
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)401
  • Width (mm)361
  • Depth (mm)521
Related
  • Material mainVitreous china
  • Weight Net (Kg)17
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit