Publish your products
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Zurn

Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve

Complete EcoVantage® high efficiency 1.28 gpf manual actuated floor mounted commercial water closet system with Z6000AV-HET exposed, manually activated chrome-plated closet flushometer for either left or right hand supply, Z5955SS-EL open front commercial toilet seat and Z5665-BWL1 floor mounted vitreous china water closet with Z5972-COMB closet flange outlet gasket assembly kit manufactured by Zurn.

Compliance:

  • Fixture - Complies with ASME A119.2 / CSA B45.1
  • Flush Valve - Complies with ASSE 1037 / ASME A112.1037 / CSA B125.37

Features:

  • 1.28 gpf (gallons per flush)
  • Floor mounted elongated front rim top spud toilet
  • High efficiency siphon jet flush action
  • 2-1/8” fully glazed trapway
  • Large water spot - 12’ x 10’
  • Vitreous china wall bowl construction
  • Diaphragm- type flushometer complete with Zurn’s Go Blue® TPE, chloramine resistant, dual seal diaphragm with a clog resistant, triple filtered bypass
  • ADA Compliant, non-hold open, dual seal handle
  • High pressure vacuum breaker
  • Adjustable tailpiece
Specification
  • Keywords: Floor Mounted Flush, Zurn Toilet Flush System, Sesnsored Flush System, Manual Floor Mounted System, Zurn Stainless Steel Backflow Preventer

Technical specification
  • Unique ref.zurn-zwc4am
  • Product familyWall Hung Wash Closet - Toilet System
  • Product groupManual Flushometer Vitreous China
  • TypeObject (single object)
  • Date of publishing2025-03-13
  • Edition number1
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - WC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States