Publish your products
Contour 21+ wall mounted rimless WC pan with horizontal outlet and anti-microbial glaze

Contour 21+ wall mounted rimless WC pan with horizontal outlet and anti-microbial glaze

Contour 21+ wall mounted rimless WC pan with horizontal outlet and anti-microbial glaze
Technical specification
  • Unique ref.S0443
  • Product familySanitary
  • Product groupWC pans
  • TypeObject (single object)
  • Date of publishing2017-05-29
  • Edition number1
  • Height (mm)365
  • Width (mm)360
  • Depth (mm)520
Related
  • Material mainVitreous china
  • Weight Net (Kg)21
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit