Publish your products
EDIT L BTW BWL HO WHITE AB

EDIT L BTW BWL HO WHITE AB

Edit L back-to wall bowl with Aquablade technology - horizontal outlet
Specification
  • Back-to wall WC bowl with Aquablade technology and horizontal outlet
Technical specification
  • Unique ref.S0818
  • Product familyEdit L
  • Product groupWC pan
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)400
  • Width (mm)360
  • Depth (mm)550
Related
  • Material mainCeramics
  • Weight Net (Kg)25.1
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011289
  • ETIM NameToilet closet
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit