Publish your products
Contour 21 Close Coupled WC Pan, Raised Height 75cm Proj & Fixing Kit

Contour 21 Close Coupled WC Pan, Raised Height 75cm Proj & Fixing Kit

Contour 21 close coupled raised height wc pan, 75 cm projection with floor fixing kit
Specification
  • Close coupled raised height wc pan, 75 cm projection with floor fixing kit
Technical specification
  • Unique ref.S3054
  • Product familySanitary
  • Product groupWC pans
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)450
  • Width (mm)360
  • Depth (mm)631
Related
  • Material mainVitreous china
  • Weight Net (Kg)25.8
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit