Publish your products
Contour 21 Rimless Wall Mounted WC Pan 70cm HTM Projection

Contour 21 Rimless Wall Mounted WC Pan 70cm HTM Projection

Contour 21 rimless wall mounted wc pan 70 cm projection
Specification
  • Rimless wall mounted wc pan 70 cm projection
Technical specification
  • Unique ref.S3077
  • Product familySanitary
  • Product groupWC pans
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)366
  • Width (mm)360
  • Depth (mm)701
Related
  • Material mainVitreous china
  • Weight Net (Kg)32
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit