Publish your products
Doc M Contour 21 Close Coupled Pack RH

Doc M Contour 21 Close Coupled Pack RH

3.7 out of 5 stars3.7(6 reviews)
Doc M Contour 21 close coupled right hand corner pack
Specification
  • Doc M Contour 21 close coupled right hand corner pack, WC pan, water saving delay fill cistern with spatula lever, grab rails, hinged support rail with toilet roll holder, seat no cover with retaining buffers, copper tails on TMV3 mixer tap
Technical specification
  • Unique ref.S6967
  • Product familySanitary
  • Product groupAccessible WC Doc M equipment packages
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)1401
  • Width (mm)1500
  • Depth (mm)2200
Related
  • Weight Net (Kg)70
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_60_02
  • Uniclass 2015 DescriptionAccessible WC equipment packages
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit