Publish your products
EHF Fan Packages for Area-Type Distribution

EHF Fan Packages for Area-Type Distribution

The Armstrong EHF fan package provides humidity distribution when an air-handling duct system is not available. The attractive EHF units are designed to be used with Armstrong atmospheric steam units and provide these benefits:
  • Versatility. The EHF-2 unit may be installed directly on top of Model EHU-701 humidifiers. The EHF3 unit will mount directly onto the EHU-703. The fan packages may also be hung on a wall—permitting the introduction of humidity with any atmospheric humidifier mounted in another area.
  • Rugged steel construction. Fan package cabinets are made of 18-gauge steel and finished with tough epoxy enamel. The color is matched to the EHU family.
  • Long fan life. “Air-over” design cools the blower motor for long operating life.


Capacity and electrical information
The maximum humidity dispersion capacity of each EHF-2 area fan package is 30 lb/hr (13.6 kg/hr). The maximum humidity dispersion capacity of each EHF-3 area fan package is 120 lb/hr (54.4 kg/hr).

NOTE: The EHF-2 fan package requires a separate 120 volt power supply.
Technical specification
  • Unique ref.16729
  • Product familyAir Humidifiers
  • Product groupHumidification Products - Air Humidifiers
  • TypeObject (single object)
  • Date of publishing2012-12-03
  • Edition number1
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit