Publish your products
Aluminum Electronic Touchpad Carts

Aluminum Electronic Touchpad Carts

4.4 out of 5 stars4.4(5 reviews)

Simple touchpad entry with key override

1-8 digits
Operates on alkaline batteries
User code is stored when battery power is lost or removed
Audible low battery indicator
Continuous alarm sounds when code is incorrectly entered four times
Plastic top
Accessory panels
Stabilizing frame with bumper
Aluminum mounting tracks

Specification
  • Premier Supreme Anesthesia Accessory Package

    Product No: PASA-1X

    • ATB-4X Tilt Bin Organizer
    • ATB-5X Tilt Bin Organizer
    • PSR-1 Tubular Steel Railing
    • PTR-1 Trellis System
    • ATD-2 Tape Dispenser
    • AWB-5 Wire Basket
    • AMT-2 Modular Drawer Tray with Ampule Holder
    • AWC-3 Waste Container
    • AC-670S (4) 3" Divisible Trays with Dividers
    • AC-672S (2) 5" Divisible Trays With Dividers


Technical specification
  • Unique ref.aluminum_electronic_touchpad_cart
  • Product familyMedical
  • Product groupScientific and Medical Furnishings
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)46.34
  • Width (inches)34.45
  • Depth (inches)25.24
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)92
Classification
  • BIMobject CategoryMedical - All
  • Uniclass 2015 CodePr_40_50_53
  • Uniclass 2015 DescriptionMedical trolleys
  • CSI MasterFormat 2014 Code41 63 16
  • CSI MasterFormat 2014 TitleCarts
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit