Publish your products
X9910 - Wheelchair, MRI
SEPS2BIM

X9910 - Wheelchair, MRI

4.9 out of 5 stars4.9(36 reviews)
MRI wheelchair. This unit accommodates any size patient, with 19" wide seat, yet it is compact enough to slip through narrow doorways and over thresholds. The chair easily locks for stable positioning and patient transfer and features a non-corrosive, lightweight but strong tubular frame. Non-magnetic, non-ferrous wheelchair is for use in the MRI environment.
Technical specification
  • Unique ref.X9910
  • Product familyWheelchair
  • Product groupMRI
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)510
  • Width (mm)760
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit