Artigo

Our company produces rubber floorings offering a wide range of aesthetic and design solutions, accompanied by unique technical and functional characteristics. Our floorings are antibacterial and hygienic, they feature functional characteristics such as lightness, reduced thickness, speed of installation, ease of maintenance, and the option of covering pre-existing floors. They ensure a reduction in emissions of VOC, a low opacity and toxicity of smokes in the event of fire and a reduction in noise due to treading up to 20 dB. A series of exclusive qualities that now make Artigo a reliable, dynamic and sustainable partner for any contemporary architectural project in which a solution associating resilience, flexibility and durability over time is required, but that is also able to express an emotion, transmit taste for beauty, tell a story of excellence and enthusiasm.
Brand logo

Contact

+39 02 90786415Via Cascina Vione 320080, Basiglio (Milano)Italy