Publish your products
arwa-pure, Bath faucet, Projection 175, mounting dist. 153 mm, w. fittings, w. accessories
arwa

arwa-pure, Bath faucet, Projection 175, mounting dist. 153 mm, w. fittings, w. accessories

Bath mixer, projection 175 mm, mounting distance 153 mm, with fittings, with accessories
Specification
  • Projection 175, mounting dist. 153 mm, w. fittings, w. accessories
Technical specification
  • Unique ref.9-01760-100-000
  • Product familyarwa-pure
  • Product groupFaucets
  • TypeObject (single object)
  • Date of publishing2019-08-06
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSwitzerland
  • Weight Net (Kg)3.322
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_09
  • Uniclass 2015 DescriptionBath taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit