Publish your products
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
Watts

Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725

5.0 out of 5 stars5.0(6 reviews)

Series HY-725 concealed non-freeze key operated wall hydrant with nickel bronze box and door, chrome plated hydrant face, integral vacuum breaker, 3/4 in. (19mm) hose connection, 3/4 in. (19mm)female X 1 in. (25mm) male pipe connection, all bronze head, seat casting and internal working parts, bronze wall casing, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.

Specification
  • Keywords: tankless, water, heater, valve, set, lead, free, cotter, pin, float, valve, shutoff valve

    Features

    • All bronze head, seat casting, and internal working parts are built to last
    • Nickel bronze box and door, with chrome plated hydrant face for easy maintenance and long life
    • Complies with ASSE 1019-2004, UPC/IAMPO Listed; Maximum operating pressure is 125 psi
    • Bronze wall casing and loose key for reliability and convenience



    Keywords: tankless, water, heater, valve, set, hot, cold valve, set, lead free, lf, no spring check, relief valve, quick connect, qc, hcn, rv, twh, lftwh

Technical specification
  • Unique ref.1310
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Wall Hydrants
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States