Publish your products
ASAŞ Composite Panel
ASAŞ Composite Panel
ASAŞ Composite Panel
ASAŞ Composite Panel
ASAŞ Composite Panel
    ASAŞ

    ASAŞ Composite Panel

    ASAŞ which has been a trendsetter in the industry many times since 1990, is also proud to be a pioneer by founding the first composite panel production facility in Turkey in 2006. ASAŞ composite panel products are the first native and leader ones in the industry thanks to its various design & color options, highest quality standards, durability, easy processability, smooth finishing, lightness and wide range of products. They are amongst the most preferred products by construction, decoration, furniture and advertisement industries.

    The composite panel production facility operates with 4 lines and has the capacity of 7.500.000m² aluminium composite panel production. Painted aluminium sheets used in the production of aluminium composite panel are produced according to the needs and expectations of our customers in our ASAŞ Flat Rolled Product Production Facility which is founded in 2014. Thanks to our high technology facility, both aluminium composite panels with various dimensions and colors which are filled with low dense polyethylene and non-flammable custom composite panels which are filled with aluminium hydroxide can be produced. All products are tested in the labs with the most modern equipments by quality engineers and served to our customers only after meeting the international quality standards.

    Specification
    • Profile Width 90 mm

      Wall Thickness 1,8 / 2 mm

      Composite Panel Width 4 mm

    Technical specification
    • Unique ref.asas-composite-panel
    • TypeBuilding Materials
    • Date of publishing2025-07-02
    • Edition number1
    Related
    • Material mainPVD coating
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials