Publish your products
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group
Everform® Solid Surfacing by Formica Group

    Everform® Solid Surfacing by Formica Group

    Everform® Solid Surface by Formica Group - Seamless Nonporous Surfaces

    As tough as it is beautiful, Everform® Solid Surface shapes itself to virtually any design concept, offering a palette of modern colors in every mood. The durable, non-porous surface is ideal for a worktable or custom bar top, as well as sinks and shower surrounds. Consider this collection on your next Healthcare, Education, Hospitality or Residential project. Your design creativity with Everform® Solid Surface has no boundaries.

    Get in contact with Formica Group North America

    Technical specification
    • Unique ref.formica-solid-surfacing-everform
    • Product familyEverform® Solid Surface
    • Product groupEverform® Solid Surface by Formica Group
    • TypeBuilding Materials
    • Date of publishing2018-04-01
    • Edition number1
    • Height (inches)144
    • Width (inches)30
    Related
    • Material mainSolid surface
    • Material secondarySolid surface
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_25_71_63_81
    • Uniclass 2015 DescriptionSolid surface resin-based sheets
    • CSI MasterFormat 2014 Code06 00 00
    • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit