Publish your products
ASSA ABLOY HS9020G high speed door
Archived

ASSA ABLOY HS9020G high speed door

The ASSA ABLOY HS9020G from ASSA ABLOY Entrance Systems is designed for interior applications. It offers perfect sealing thanks to a unique design. It requires very little space and protects your environment against drafts, humidity, dust and dirt. The operating speed combined with its sealing properties improves your traffic flow, provides employee comfort, and saves energy. Albany
Specification
  • ASSA ABLOY HS9020G – is a small-sized automatic high-speed door for internal applications. Breakaway system from accidental impact with self-repairing curtain to minimise downtime. Full safety and damage limitation via photocells and a soft edged safety system to the underside of the curtain. Driven by a motor during the opening cycle and with gravity assisted closing. Includes side column technology which seals on all 4 sides thereby reducing heat loss. The speed of opening is up to 1.2 m/s depending on size of door. The speed of closing is 0.5 m/s. The door design withstands overpressure or underpressure in specific areas. Dimensions: Clear opening width XXXXmm x Clear opening height XXXXmm (Range 1000-4000mm wide x 2000-4000mm high) Standard equipment: Temperature working range: 5 °C to +40 °C IP65 rated Motor with braking system. Power requirement: Single phase 240v 50Hz 16A Breakaway and self-repairing PVC fabric curtain. Door curtain 900 g/m² coloured PVC, material thickness: 0.8 mm Control system (detailed below). Roll Cover: Yes / No Motor Cover: Yes / No Side Covers: Yes / No Performance:- To comply with European Standards Wind load resistance: EN 12424 Class 1 (300 Pa (N/m²), Water permeability EN 12425 EN 12489 Class 2 50 Pa (N/m2) water spray for 15 minutes Air permeability EN 12426 EN 12427 Class 1 24 m3/m2/h at 50 Pa Safe openings EN 12453 EN 12445 Pass Mechanical resistance EN 12604 EN 12605 Pass Unintended movements EN 12604 EN 12605 Pass Thermal resistance EN 12428 6,02 W/(m2K) Performance (cycles) EN 12604 EN 12605 1,000,000 cycles Door curtain: PVC coloured in RAL1003 Yellow / RAL2004 Orange / RAL3000 Red / RAL5002 Blue / RAL6005 Green / RAL7035 Grey / RAL9005 Black / RAL9010 White Window and vision panel options: None / Row of small windows 640 x 580mm / vision panel strip 400h mm / vision panel strip 800h mm Finish as delivered: Galvanised steel Activation and control system: IP54 rated control unit with display, impulse Up and Down buttons, an emergency stop mushroom button and a mechanical main switch. Push Button activation: Both sides / One side / No Uni-directional motion radar activation: Both sides / One side / No Hand-held/fork lift mounted remote control activation: Yes / No Interlocking (multiple doors): Yes / No Fork lift truck activation/safety by floor induction loops: Both sides / One side / No Traffic Light Safety System integrated within side guides: Yes / No Access Control (supplied by others): Yes / No (additional options available on request) Safety devices: Electric contact safety edge as standard with photocell integrated in the side frames. Emergency Override: Optional: UPS Battery Back-up in case of power failure: Yes / No Door opening integrated into fire alarm system: Yes / No Warranty: 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR extended manufacturers warranty available to secure optimum performance and longevity. Door must be maintained by an ASSA ABLOY Entrance Systems trained service technician. Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.
Technical specification
  • Unique ref.aa_a_hs9020_g
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit