Publish your products
Security Revolving Door ASSA ABLOY RD400
Security Revolving Door ASSA ABLOY RD400
Security Revolving Door ASSA ABLOY RD400

    Security Revolving Door ASSA ABLOY RD400

    The ASSA ABLOY RD400 one-way and ASSA ABLOY RD400 two-way access control revolving doors offer fully automated entrance control for interior and exterior use. Incorporating all of the principle advantages of revolving door systems — such as barrier and draft-free access, noise reduction and energy efficiency — the packages provide a level of control that conventional doors simply cannot match. In addition, both revolving doors are compatible with all types of access control systems.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • Available diameters: 7’, 8’, 9’.
      One-way or two-way access control available.
      Emergency breakaway allows the wings to be swing open for a clear evacuation path.
      Automatic fire release rotates the wings to a central position and initiates the emergency breakaway function.
      Integrated, solid-state control unit enables users to monitor entry and exit independently, allowing for controlled access, free access or no access in each direction.
      Integration with any compatible direct or remote access control system, including cards, code locks, biometrics and voice recognition.
      ASSA ABLOY Secure360™ overhead sensor eliminates the threat of piggybacking and tailgating.

    Technical specification
    • Unique ref.revolving_RD400_US
    • TypeObject (single object)
    • Date of publishing2023-01-31
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving Doors
    • IFC classificationDoor
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509
    • Uniclass 2015 CodeSs_25_30_20_70
    • Uniclass 2015 DescriptionRevolving doorset systems
    • CSI MasterFormat 2014 Code08 42 33.13
    • CSI MasterFormat 2014 TitleSecurity Revolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit