Publish your products
Sliding Door ASSA ABLOY SL500 Resilience R104 - Narrow Stile - Bi-Part
Sliding Door ASSA ABLOY SL500 Resilience R104 - Narrow Stile - Bi-Part

    Sliding Door ASSA ABLOY SL500 Resilience R104 - Narrow Stile - Bi-Part

    ASSA ABLOY Resilience R104 is a premium product offering medium and narrow stile door panels, an innovative dry glazing system, 80 PSF design pressure and missile impact rating for Category E essential facilities, meeting all of your hurricane door requirements. With pleasing aesthetics and a single point unlocking per operable panel to comply with NFPA 101 Life Safety Code, and availability in both Category D and Category E configurations, the ASSA ABLOY SL500 Resilience R104 is the definitive choice for hurricane resistant automatic doors.


    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • 80 PSF Design Pressure.
      Max overall frame width: 16’ bi-part.
      Max overall frame height: 104”.
      State of Florida approval.
      Miami Date approval (pending).
      Full Dry Glazed System.
      Narrow Stile Design Compliance with NFPA 101 life safety code.
      Category D Configuration.
      Category E Configuration option for essential facilities.

    Technical specification
    • Unique ref.SL500-Resilience-R104-Narrow-Bipart
    • TypeObject (single object)
    • Date of publishing2018-09-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 29.23
    • CSI MasterFormat 2014 TitleSliding Automatic Entrances

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit