Publish your products
ASSA ABLOY SL500 Resilience R128 - Wide Stile - Single Slide

ASSA ABLOY SL500 Resilience R128 - Wide Stile - Single Slide

ASSA ABLOY Resilience R128 is the ideal product for home centers, garden centers and any application where an over height door package is required. Equipped with medium or wide stiles and 10” bottom rails, the R128 is built to stand up to the abuse your door is likely to take. The R128 offers expansive size ranges, 16’ wide for bi-parts and 8’ width for single slide, and a max overall frame height of 128”,  all rated to 70PSF, compliance with the NFPA 101 life safety code and Category D large missile impact test rated. With the R128, you are assured of an expansive door opening to meet your most challenging needs. 

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.


Specification
  • 70 PSF Design Pressure.
    Max overall frame width: 9’ single slide.
    Max overall frame height: 128”
    State of Florida approval.
    Miami Date approval (pending).
    Full Dry Glazed System
    Medium Stile Design
    Compliance with NFPA 101 life safety code for single point unlocking per active panel
    Lower muntin required, upper muntin optional.
    10" bottom rails

Technical specification
  • Unique ref.SL500-Resilience-R128-wide-Single
  • TypeObject (single object)
  • Date of publishing2018-12-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit