Publish your products
Sliding Door ASSA ABLOY SL500 Telescopic - surface mount

Sliding Door ASSA ABLOY SL500 Telescopic - surface mount

ASSA ABLOY SL500 Telescopic surface mount sets a new standard in telescopic performance by providing superior support and stability. By utilizing an exclusive “door on door” design, the ASSA ABLOY SL500 Telescopic innovative design eliminates inferior suspended track systems by putting all the door weight to the structural portion of the automatic door header via two structural boxes with integrated replaceable aluminum tracks.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Specification
  • Provides 33% greater door opening than a standard sliding package.
    Exclusive "door on door" design for improved performance and stability.
    Stabilizing carrier technology.
    Simple to install and maintain.

Technical specification
  • Unique ref.SL500_Tele_SM
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit