Publish your products
Swing Door SW300-S
Swing Door SW300-S
Swing Door SW300-S
Swing Door SW300-S

    Swing Door SW300-S

    Revolutionize your swing doors with the energy-saving and intelligent SW300-S.

    The SW300-S is a stylish, versatile, eco-friendly swing door solution that saves money and time. An all-in-one swing door solution, the operator can be adapted to different operation modes, door types, and arm configurations. A new companion service app reduces the time it takes to commission, troubleshoot, and diagnose issues. Plus, the SW300-S can save energy and money on every installed door.

    Key features of the SW300-S

    Energy efficiency and sustainability
    The new “ECO-Mode” in the SW300-S dramatically reduces energy and power consumption during standby mode, promoting a greener future and decreasing CO₂ emissions.

    Effortless commissioning
    Commissioning the SW300-S is simple with our user-friendly service app, which provides step-by-step installation guidance. With clear instructions and visual aids on their mobile devices, installers can save time and minimize effort, ensuring precise installation and reducing the likelihood of errors.

    Streamlined troubleshooting
    Our service app also features intelligent troubleshooting, enabling technicians to identify and resolve issues quickly. You can access real-time door data, statistics, errors, and more at your fingertips for timely and practical support.

    Efficiency and versatility in one
    The ASSA ABLOY SW300-S serves as a comprehensive solution for swing doors. It seamlessly switches between standard and inverse operation, accommodates fire doors and both single and double doors, and offers a variety of arm options, eliminating the need for multiple models.

    Specification
      • Operator dimension (HxWxD): 70 mm x 840 mm x 148 mm
      • Recommended max. door weight and door width Inertia J: PUSH = 140 kgm² and PULL = 80 kgm²
      • Door size: EN4-EN7
      • Arm type: PUSH, PULL, Double Acting arm
      • Application: Single-/double door, Interior-/exterior door, fire door, smoke evacuation, escape route
      • Fire certified integrated Power Back-up unit (Optional)
      • Drive unit weight: 7.6 kg

      Power consumption:

      • ECO (power save) mode: <0.3 W
      • IDLE mode: 5 W
      • ON mode: Max. 40 W

      Reveal:

      • PUSH arm: 0 – 367 mm
      • PULL arm: -20 – 230 mm

    Technical specification
    • Unique ref.swing-door-sw300-s
    • Product familyAutomatic Swing Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2026-06-01
    • Edition number1
    • Height (mm)70
    • Width (mm)840
    • Depth (mm)148
    Related
    • Material mainAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryDoors - Automatic doors
    • IFC classificationOpening Element
    • ETIM CodeEC001092
    • ETIM NameSwing gate operator
    • Uniclass 2015 CodePr_75_30_23_07
    • Uniclass 2015 DescriptionAutomatic swing door operator control panels
    • CSI MasterFormat 2014 Code08 42 29.33
    • CSI MasterFormat 2014 TitleSwinging Automatic Entrances
    • OmniClass Number23-11 25 15 17
    • OmniClass TitleSwinging Gates

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit