Publish your products
z_non valid_Praga sand filter Ø2350 - 125 Outlet - 4 kg/cm²
Archived

z_non valid_Praga sand filter Ø2350 - 125 Outlet - 4 kg/cm²

This filter is manufactured with fibre-glass and polyester resin. Totally anticorrosive. Lid of Ø 400 mm. Supplied with manual air relief valve and water purge, sand dump port and pressure gauge panel. Fitted with collector arms and diffuser made from unplasticised PVC and polypropilene. Resistant to salt water. It contains newly designed larger and more resistant ABS collector arms. Filter bed height 1m. Maximum temperature: 50º C. Maximum pressure of 4 kg/cm².
Specification
  • Praga sand filter Ø2350 - 125 Outlet - 4 kg/cm² This filter is manufactured with fibre-glass and polyester resin. Totally anticorrosive. Fitted with collector arms and diffuser made from unplasticised PVC and polypropylene. Resistant to salted water. Maximum pressure: 4 kg/cm2. Maximum temperature: 50ºC.
Technical specification
  • Unique ref.09214
  • TypeObject (single object)
  • Date of publishing2017-01-09
  • Edition number1
  • Height (mm)2520
  • Width (mm)2350
  • Depth (mm)2350
Related
  • Material mainFiber Glass
  • Material secondaryPolyester resin
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)600
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit