Delta 10 Filter

Delta 10 Filter

Laminated filters in polyester with fibreglass with a maximum working pressure of 2.5 bar. Available in 650, 800, 1000 and 1200 mm diameters. It features a 1m filter bed in Delta 10 and 1.2 m in Delta 12, and is available with either collector arm or nozzle plate collector systems.
Specification
    • DN 200 filter lid with quick-locking mechanism for 650 and 800 models and DN 400 bolt down lid for 1000 and 1200 models.
    • DN200 lateral manhole with bolt on cover. · Filter interior left with natural resin finish.
    • Methacrylate sight glass as standard on the Delta 12 model and optional on the Delta 10.
    • Further sight glasses are available with both models on request.
    • Internal pipe and fittings in PVC, PP and ABS.
    • Pressure gauge included in filter lid.
    • Gaskets in EPDM and all screw fittings in stainless steel.
    • Vinylester option. In this instance, all laminate layers are manufactured from vinylester resin (and not just the top layer in contact with the water), to a maximum chemical resistance of 0.4 ppm of ozone dissolved in the water to a maximum temperature of 40ºC

    GUARANTEE: 2 Years.

    COLOURS: Blue RAL 5024. Other colours available on request, subject to a minimum order of 5 filters.

Technical specification
  • Unique ref.Delta_10_Filter
  • Collection setFiltration
  • CollectionLaminated Filters
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number1
Related
  • Material mainPolyester
  • Material secondaryFiber Glass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • IFC classificationFilter