Kivu Pump 3-4-5,5 HP 50HzKivu Pump 3-4-5,5 HP 50Hz
View previous images
View next images

Kivu Pump 3-4-5,5 HP 50Hz

High efficiency plastic self-priming pump for commercial pools working at 1.500 rpm. 3 power modes: 3 HP – 4 HP - 5,5 HP. Low sound level: 59 dBA. Hydraulic efficiency without prefilter 78% (9906 ISO standard). High quality mechanical seal for salt water. IEC high efficiency motors (IEC 3). Standard motor shaft (compatibility with any pump manufacturer). GS marked. Pump comes with pre-filter (in 2 packages: pump + prefilter). Option without pre-filter. Supplied Accessories.
Specification
  • - High efficiency plastic self-priming pump.
    - 1500 rpm pump.
    - Low noise level:up to 59dBA.
    - Power range 3 - 4 and 5,5 HP.
    - Hydraulic efficiency 78% (compliant with ISO 9906 standard).
    - For large flow use, up to 130 m3/h.
    - Standard 3” x 4” connections.
    - Stand-alone pre-filter of 8 liters. The pump can be sold without a pre-filter.
    - Standard IEC motor with B5 aluminium motor flange configuration.
    - High efficiency motors IE3 (EU 640/2009).
    - Standard motor shaft (compatibility with any motormanufacturer).
    - Plastic impeller (No metallic parts in contact with water).
    - Product with GS marks.
    - Supply voltage: 230/400V or 400/690V.
    - AISI-316 stainless bolts.
    - Mechanical sealing of great performance and quality (AISI-316, EPDM,...) ready to be used on sea water.
Technical specification
  • Unique ref.Kivu_Self-Priming_Pump
  • Collection setPumps
  • CollectionKivu
  • TypeObject (single object)
  • Date of publishing2017-03-13
  • Edition number2
Related
  • Material mainPlastic
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • IFC classificationDistribution Flow Element