Publish your products
Victoria Plus Silent 50hz for pool

Victoria Plus Silent 50hz for pool

Victoria Plus Silent pump. Self-priming pump from 1/2 HP to 3 HP with single-phase and three-phase motors. The pump body features an integrated pre-filter to prevent the entry of foreign objects that could damage the hydraulic parts of the pump. The motors supplied are IP-55 protected and conditioned to withstand hot environments and high humidity levels. The main Victoria Plus Silent features are: • Low noise level: between 61 dBA - 70 dBA. • Ease of use: Pre-filter cover with 2 handles included (no key required). • Compatibility: 100% compatible with Victoria Plus equipped installations. Oversized front bearing to improve axial forces. Set of PVC accessories included in the pump.
Technical specification
  • Unique ref.victoria-plus-silent-pvc-coupler-pool
  • TypeObject (single object)
  • Date of publishing2024-03-30
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit