This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Luminaire Controller External Mount

Unique ref.: luminaire_controller_external
Brand: Audacy, Ideal Industries
Product family: Lighting Devices
Product group: Lighting Controllers
Width (inches): 1.4
Height (inches): 2.43
Depth (inches): 2.78
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Download (1)

This junction box insert for low profile appliances is a primary component of the Audacy Wireless Controls system. These easily-installed modules can turn on, turn off, or provide 0-10V dimming.

• Easily installed modules that can turn on, turn off and provide 0-10V dimming

• Used for when a system cannot acommodate a traditional Luminaire Controller (SCL-1000)

• To install: mount to a junction box through a knockout; wiring done inside the box

• Use convenient push-in wire termination for quick installation

• Transmit 300 ft to Gateway w/ extended range through repeater mode

• Available in 120V or 120/277V versions

• AC-powered and operating in highly reliable 915 MHz spectrum


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Lighting
Uniclass 2015 Code: Pr_70_70_47
Uniclass 2015 Description: Lighting controls and lighting distribution products
OmniClass Number: 23-35 37 17 11
OmniClass Title: Lighting Dimmer Rheostats

BIMobject®