Publish your products
Lunaria Pro 295x295
Aura Light

Lunaria Pro 295x295

Aura Lunaria is a recessed LED panel for schools, offices and hospitals. It can be customized with unique accessories, such as skylight module or exciting design patterns and the smart function ActiveAhead. Meets anti-glare required for offices (UGR 19).
Technical specification
  • Unique ref.lunaria_pro_295
  • Product familyLighting
  • Product groupRecessed
  • TypeAssembly (multiple objects)
  • Date of publishing2019-10-02
  • Edition number1
  • Height (mm)10
  • Width (mm)295
  • Depth (mm)295
Related
  • Material mainAluminum
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.05
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit