Publish your products
Heat pump cold buffer storage tank PS 50/100

Heat pump cold buffer storage tank PS 50/100

The PS 50/100 heat and cold buffer storage tank serves as an intermediate storage tank for heating water in heating systems and is ideally suited for heat pump applications.

The 2-in-1 function of heating and cooling is a special advantage of these buffer storage tanks.

Specification
    • Insulation material: Polyurethane rigid foam with powder-coated steel sheet casing, silver-grey
    • Maximum operating pressure: 4 bar
    • Maximum operating temperature: 95°C
    • Stand feet: 4x included for floor mounting
    • Wall mounting pre-installed
    • Cooling in summer, heating in winter
    • Particularly space-saving due to its low height
    • Sensor tube integrated into the flange
    • Buffer storage for efficient operation
Technical specification
  • Unique ref.heat-pump-cold-buffer-storage-tank-ps-50-100
  • TypeObject (single object)
  • Date of publishing2026-05-13
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

Europe
Austria
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit